??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23330.0624 Vertical Toggle Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23330. - Vertical Toggle Clamp with angle base and safety lock
Bill of material
23330.0624 Vertical Toggle Clamp
BESTNR
Ref. No.
23330.0624
NG
Nominal size
4
D1
6.5 mm
D2
M8 x 45 mm
B1
55 mm
B2
8 mm
B3
6 mm
B4
28.5 mm
B5
43 mm
H1
223.0 mm
H2
71 mm
H3
18 mm
H4MIN
H4 min.
40 mm
H4MAX
H4 max.
48.5 mm
H5
24 mm
H6
7 mm
H7
38 mm
VB
Adjustable range
mm
Enter value for VB
Adjustable range
mm
cm
inch
ft
L1
112 mm
L2
111 mm
L3
65 mm
L4
11 mm
L5
43 mm
F1
Holding force
1.4 kN
F2
Holding force
2.5 kN
ALPHA
Angle range
WB
Angle range
°
TMIN
Temperature min.
-10 °C
TMAX
Temperature max.
80 °C
G
Weight
551 g
Embedded user actions